TCA8418
18-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt, reset & 80 key support
TCA8418
- Operating Power-Supply Voltage Range of 1.65-V to 3.6-V
- Supports 80 Buttons With Use of 18 GPIOs
- Supports QWERTY Keypad Operation Plus GPIO Expansion
- Low Standby (Idle) Current Consumption: 3 µA
- Supports 1-MHz Fast Mode Plus I2C Bus
- 10 Byte FIFO to Store 10 Key Presses and Releases
- Open-Drain Active-Low Interrupt Output
- Integrated Debounce Time of 50 µs
- Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs: Typical Vhys at 1.8 V is 0.18 V
- Latch-Up Performance Exceeds 200 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22 on all 18 GPIO Pins and non GPIO pins
- 2000-V Human Body Model (A114-A)
- 1000-V Charged Device Model (C101)
The TCA8418 is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.
The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TCA8418 I2C Controlled Keypad Scan IC With Integrated ESD Protection datasheet (Rev. G) | PDF | HTML | 25 Jun 2018 |
Application note | Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers | PDF | HTML | 14 May 2024 | |
Application note | Understanding the I2C Bus | PDF | HTML | 30 Jun 2015 | |
Application note | Maximum Clock Frequency of I2C Bus Using Repeaters | 15 May 2015 | ||
Application note | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 13 Feb 2015 | |
EVM User's guide | TCA8418E Keypad Scan EVM User's Guide | 23 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TCA8418E-EVM — TCA8418E-EVM I2C Controlled Keypad Scan IC With Integrated ESD Protection Evaluation Module
The TCA8418E-EVM is an evaluation board designed to demonstrate the key scanning functionality of the TCA8418E keypad scan IC. The EVM comes with 9 buttons configured in a row/column matrix for easy testing. In addition, the 10x2 receptacle allows the customer to expand the functionality of the (...)
I2C-DESIGNER — I2C designer tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design
Package | Pins | Download |
---|---|---|
WQFN (RTW) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.