SCPS215G September 2009 – June 2018 TCA8418
PRODUCTION DATA.
The TCA8418 is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.
The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TCA8418 | WQFN (24) | 4.00 mm × 4.00 mm |