SCPS215G September 2009 – June 2018 TCA8418
PRODUCTION DATA.
STANDARD MODE
I2C BUS |
FAST MODE
I2C BUS |
FAST MODE PLUS (FM+)
I2C BUS |
UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
fscl | I2C clock frequency | 0 | 100 | 0 | 400 | 0 | 1000 | kHz |
tsch | I2C clock high time | 4 | 0.6 | 0.26 | μs | |||
tscl | I2C clock low time | 4.7 | 1.3 | 0.5 | μs | |||
tsp | I2C spike time | 50 | 50 | 50 | ns | |||
tsds | I2C serial data setup time | 250 | 100 | 50 | ns | |||
tsdh | I2C serial data hold time | 0 | 0 | 0 | ns | |||
ticr | I2C input rise time | 1000 | 20 + 0.1Cb(1) | 300 | 120 | ns | ||
ticf | I2C input fall time | 300 | 20 + 0.1Cb(1) | 300 | 120 | ns | ||
tocf | I2C output fall time; 10 pF to 400 pF bus | 300 | 20 + 0.1Cb(1) | 300 | 120 | μs | ||
tbuf | I2C bus free time between Stop and Start | 4.7 | 1.3 | 0.5 | μs | |||
tsts | I2C Start or repeater Start condition setup time | 4.7 | 0.6 | 0.26 | μs | |||
tsth | I2C Start or repeater Start condition hold time | 4 | 0.6 | 0.26 | μs | |||
tsps | I2C Stop condition setup time | 4 | 0.6 | 0.26 | μs | |||
tvd(data) | Valid data time; SCL low to SDA output valid | 1 | 0.9 | 0.45 | μs | |||
tvd(ack) | Valid data time of ACK condition; ACK signal from SCL low to SDA (out) low | 1 | 0.9 | 0.45 | μs |