SCPS221G October 2010 – November 2018 TCA9406
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage range | –0.5 | 4.6 | V | |
VCCB | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | |||
VO | Voltage range applied to any output
in the high-impedance or power-off state(2) |
A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | |||
VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |