4 Revision History
Changes from Revision C (March 2019) to Revision D (October 2021)
- Added Feature: EMC performance:.. Go
- Added Feature "Functional Safety-Capable"Go
- Changed the automotive feature, removed temperatures and
classification levels Go
- Deleted "Product Preview" from the DRB pin images in the Pin Configurations and Functions
Go
- Added footnote to the GND pin in the Pin Functions table Go
- Changed the
ESD Ratings
table, added HBM and CDM classification
levelsGo
- Changed the DRB (VSON) values in the
Thermal Information
table Go
- Changed the title in Section 9.3.7.1
Go
- Changed the title in Section 9.3.7.2
Go
Changes from Revision B (May 2017) to Revision C (March 2019)
- Changed the ICC MAX value From: 180 mA To: 110 mA in the
Electrical Characteristics
Go
- Changed the tWK_FILTER MAX value From: 1.85 µs To: 1.8 µs in the
Switching Characteristics
Go
Changes from Revision A (May 2016) to Revision B (May 2017)
- Changed Feature "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" To: Meets the ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer StandardsGo
- Deleted Feature From: Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer UpdateGo
- Changed Feature From: "All devices support 2 Mbps CAN FD.." To: "All Devices Support Classic CAN and 2 Mbps CAN FD.."Go
- Added Feature "Available in SOIC(8) package and leadless VSON(8) package..."Go
- Changed Applications From: Heavy Machinery ISO11783 To: Heavy Machinery
ISOBUS Applications – ISO 11783Go
- Changed the Applications listGo
- Changed Feature From: "EMC: SAE J2962, GIFT/ICT, ISO 16845" To: "Meets requirements of SAE J2962, GIFT/ICT, ISO16845" Go
- Added new devices to the
Device Comparison Table
Go
- Added Storage temperature range to the
Section 7.1
tableGo
- Changed the
ESD Ratings
table to show the D(SOIC) and DRB (VSON) valuesGo
- Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the
ESD Ratings
tableGo
- Changed TBD to values for the DRB (VSON) Package in the
ESD Ratings
tableGo
- Added the DRB package to the
Thermal Information
table Go
- Added the
Power Rating
table Go
- Changed VSYM in the Driver Electrical Characteristics
tableGo
- Changed VSYM_DC in the Driver Electrical Characteristics
tableGo
- Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of
CI in the Receiver Electrical Characteristics
tableGo
- Deleted "VI = 0.4 sin (4E6 π t)" in the Test Condition of CID
in the Receiver Electrical Characteristics tableGo
- Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and
RIN in the Receiver Electrical Characteristics
tableGo
- Changed the tMODE TYP value From: 1 µs To: 9 µS in the Switching
Characteristics tableGo
- Added Note 2 and Changed Table 9-2, BUS OUTPUT columGo
- Changed
Section 9.4.3 section
Go
Changes from Revision * (March 2016) to Revision A (May 2016)
- Added Features "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" Go
- Changed Feature From: Meets the Requirements of ISO11898-2 (2016) To: Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer Update Go
- Changed the Applications listGo
- Added the VSON (8) pin package to the Device Information tableGo
- Added the VSON (8) pin package to the Pin Configuration and Functions
Go
- Added V(Diff) to the
Section 7.1
table Go
- Changed OTP to TSD in the
Functional Block Diagram
Go
- Added Note 2 to Table 9-1
Go
- Added Note 1 to Table 9-2
Go
- Added pin number to the
Section 12.2
image Go