TCAN1042HGV-Q1

ACTIVE

Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

TCAN1042HGV-Q1

ACTIVE

Product details

Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -70 to 70 Signaling rate (max) (bps) 5000000 Rating Automotive
Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -70 to 70 Signaling rate (max) (bps) 5000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TCAN1042-Q1Automotive Fault Protected CAN Transceiver with CAN FD datasheet (Rev. D) PDF | HTML 28 Oct 2021
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML 27 Apr 2022
Functional safety information TCAN1042x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 08 Dec 2021
User guide TCAN Evaluation Module (Rev. A) 16 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR1243BOOST — AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.

AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1443BOOST — AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

The AWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

AWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1843AOPEVM — AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor

The AWR1843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use platform for evaluating the AWR1843AOP mmWave radar sensor, with direct connectivity to MMWAVEICBOOST and DCA1000EVM development kits (sold separately).

AWR1843AOPEVM contains everything required to start developing (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.

AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AWR2944EVM — AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC

The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).

The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AWRL6432BOOST — AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor

AWRL6432BOOST is an easy-to-use low-power 60GHz mmWave sensor evaluation kit for the AWRL6432 with an FR4-based antenna. This board enables access to point-cloud data and power-over-USB interfaces.

AWRL6432BOOST supports direct connectivity to DCA1000EVM. The BoosterPack is supported by mmWave (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWR1443BOOST — IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

IWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR1642BOOST — IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR6843LEVM — IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor

The IWR6843L evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform for the IWR6843 with an FR4-based antenna. IWR6843LEVM may be used to evaluate both the IWR6843 and IWR6443. This EVM enables access to point-cloud data and power-over-USB interfaces.

IWR6843LEVM (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWRL1432BOOST-BSD — IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor

IWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation kit based on IWRL1432 device with on board ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The IWRL1432BOOST-BSD also has a 12V operated TCAN4550 for applications (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWRL6432BOOST — IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

IWRL6432BOOST is an easy-to-use 60GHz mmWave sensor evaluation kit based on IWRL6432 device with on board FR4-based antenna. This board enables access to point-cloud data and power-over-USB interface. The IWRL6432BOOST supports direct connectivity to the DCA1000EVM development kit.

This kit is (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MMWAVEICBOOST — mmWave sensors carrier card platform

The MMWAVEICBOOST carrier card expands capabilities of select 60 GHz mmWave evaluation modules. This board provides advanced software developement, debug features such as trace and single step via TI’s Code Composers compatible debuggers. On-board Launchpad interface enables pairing with (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TCAN1042DEVM — TCAN10xx controller area network (CAN) evaluation module

The evaluation module (EVM) comes with the TCAN1042D CAN transceiver factory installed. The CAN EVM can be reconfigured by a user for use with all TI CAN transceiver families: TCAN33x, SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the (...)

User guide: PDF
Not available on TI.com
Simulation model

TCAN1042HGV IBIS Model (Rev. A)

SLLM304A.ZIP (49 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the TCAN1042HGV-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos