SLLSFL9A July 2021 – December 2021 TCAN1046A-Q1
PRODUCTION DATA
The TCAN1046A-Q1 dual transceiver is designed to operate with a main VCC1 and VCC2 input voltage supply range between 4.5 V and 5.5 V. The VCC supply inputs must be well regulated. A decoupling capacitor, typically 100 nF, should be placed near the CAN transceiver's main VCC1 and VCC2 supply pins.