TCAN1046A-Q1

ACTIVE

Enhanced Automotive dual CAN transceiver with Standby

alarmNotifications Order now

TCAN1046A-Q1

ACTIVE

Product details

Protocols CAN, CAN FD Number of channels 2 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 8000000 Rating Automotive
Protocols CAN, CAN FD Number of channels 2 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 8000000 Rating Automotive
SOIC (D) 14 51.9 mm² 8.65 x 6 VSON (DMT) 14 13.5 mm² 4.5 x 3
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Two independent high-speed CAN FD transceivers with mode control
  • Meets the requirements of ISO 11898-2:2016 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • Support for 12-V and 24-V battery applications
  • Receiver common-mode input voltage: ±12 V
  • Protection features:
    • Bus fault protection: ±58 V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2 kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power-up and power-down glitch-free operation on bus and RXD output
  • Junction temperatures from: –40°C to 150°C
  • Available in SOIC (14) and leadless VSON (14) packages (4.5 mm x 3.0 mm) with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Two independent high-speed CAN FD transceivers with mode control
  • Meets the requirements of ISO 11898-2:2016 physical layer standard
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • Support for 12-V and 24-V battery applications
  • Receiver common-mode input voltage: ±12 V
  • Protection features:
    • Bus fault protection: ±58 V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2 kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power-up and power-down glitch-free operation on bus and RXD output
  • Junction temperatures from: –40°C to 150°C
  • Available in SOIC (14) and leadless VSON (14) packages (4.5 mm x 3.0 mm) with improved automated optical inspection (AOI) capability

The TCAN1046A-Q1 is a dual high-speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The device supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The device has two CAN FD channels with independent supply, VCC1 and VCC2, and mode control, STB1 and STB2 pins, allowing for true independent operation of each CAN channel. The ability to operate each channel independent of one another is important in applications that require redundancy or additional CAN FD channels to act as a back-up in the event of a system failure.

The device includes many protection and diagnostic features including thermal-shutdown (TSD), TXD-dominant time-out (DTO), and bus fault protection up to ±58 V. The device has defined failsafe behavior in supply under-voltage or floating pin scenarios.

The TCAN1046A-Q1 is a dual high-speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The device supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The device has two CAN FD channels with independent supply, VCC1 and VCC2, and mode control, STB1 and STB2 pins, allowing for true independent operation of each CAN channel. The ability to operate each channel independent of one another is important in applications that require redundancy or additional CAN FD channels to act as a back-up in the event of a system failure.

The device includes many protection and diagnostic features including thermal-shutdown (TSD), TXD-dominant time-out (DTO), and bus fault protection up to ±58 V. The device has defined failsafe behavior in supply under-voltage or floating pin scenarios.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TCAN1046AV-Q1 ACTIVE Enhanced automotive dual CAN transceiver with standby and 1.8-V IO support Supports VIO
TCAN1048AV-Q1 ACTIVE Enhanced Automotive dual CAN transceiver with inverted Standby and 1.8-V I/O Support Supports VIO, inverted standby mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TCAN1046A-Q1 Automotive Dual CAN FD Transceiver with Standby Mode datasheet (Rev. A) PDF | HTML 30 Nov 2021
User guide TCAN1046A-Q1 and TCAN1046AV-Q1 Evaluation Module PDF | HTML 18 Oct 2022
Certificate TCAN1046ADEVM EU RoHS Declaration of Conformity (DoC) 08 Aug 2022
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML 27 Apr 2022
Functional safety information TCAN1046Ax-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 03 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1046ADEVM — TCAN1046A evaluation module

This EVM can be used to evaluate the TCAN1046A and TCAN1046AV product in the D package. The CAN buses are easily accessed via test points, 100 mil headers, or a DB9 connector, and symmetrically laid out for optimal performance. All IC signals are available through jumper connections, and modes are (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos