SLLSFL9A July 2021 – December 2021 TCAN1046A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | One channel average power dissipation Normal mode |
VCC = 5 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 95 | mW | ||
VCC = 5.5 V, TJ= 150°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 120 | mW | ||||
TTSD | Thermal shutdown temperature | 175 | 195 | 210 | °C | |
TTSD(HYS) | Thermal shutdown hysteresis | 12 |