SLLSET0D March 2016 – April 2021 TCAN1051-Q1 , TCAN1051G-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HG-Q1 , TCAN1051HGV-Q1 , TCAN1051HV-Q1 , TCAN1051V-Q1
PRODUCTION DATA
TEST CONDITIONS | VALUE | UNIT | ||
---|---|---|---|---|
D (SOIC) Package | ||||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V |
SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | |||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±15000 | V |
IEC 61000-4-2: Powered Contact Discharge | ±8000 | |||
System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-4: Criteria A | ±4000 | V |
ISO7637 Transients according to GIFT - ICT CAN EMC test spec(1) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V |
Pulse 2 | +75 | |||
Pulse 3a | –150 | |||
Pulse 3b | +100 | |||
ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with100 nF coupling capacitor - Powered | ±85 | V |
DRB (VSON) Package | ||||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V |
SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | |||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±14000 | V |
IEC 61000-4-2: Powered Contact Discharge | ±8000 | |||
System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4 Criteria A | ±4000 | V |
ISO7637 Transients according to GIFT - ICT CAN EMC test spec(1) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V |
Pulse 2 | +75 | |||
Pulse 3a | –150 | |||
Pulse 3b | +100 | |||
ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with100 nF coupling capacitor - Powered | ±85 | V |