SLLSFV9 July 2024 TCAN1473-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver Characteristics | ||||||||
tprop(TxD-busdom) | Propagation delay time, high-to-low TXD edge to bus dominant (recessive to dominant) | RL = 60 Ω, CL = 100 pF, RCM = open See Figure 6-4 |
80 | ns | ||||
tprop(TxD-busrec) | Propagation delay time, low-to-high TXD edge to bus recessive (dominant to recessive) | 80 | ns | |||||
tsk(p) | Pulse skew (|tprop(TxD-busdom) - tprop(TxD-busrec)|) | RL = 60 Ω, CL = 100 pF, RCM = open See Figure 6-4 |
3 | ns | ||||
tR | Differential output signal rise time | 25 | ns | |||||
tF | Differential output signal fall time | 25 | ns | |||||
tTXDDTO | Dominant timeout | TXD = 0 V, RL = 60 Ω, CL = open See Figure 6-7 |
1.2 | 3.8 | ms | |||
Receiver Characteristics | ||||||||
tprop(busdom-RxD) | Propagation delay time, bus dominant input to RxD low output | CL(RXD) = 15 pF See Figure 6-5 |
110 | ns | ||||
tprop(busrec-RxD) | Propagation delay time, bus to recessive input to RXD high output | 110 | ns | |||||
tR | Output signal rise time (RXD) | CL(RXD) = 15 pF See Figure 6-5 |
3 | ns | ||||
tF | Output signal fall time (RXD) | 3 | ns | |||||
tBUSDOM | Dominant time out | RL = 60 Ω, CL = open See Figure 6-7 |
1.4 | 3.8 | ms | |||
CAN FD Signal Improvement Characteristics | ||||||||
tPAS_REC_START | Start time of passive recessive phase | RL = 45 to 65 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF Measured from rising TXD edge with < 5ns slope at 50% threshold, to the end of the signal improvement phase; RDIFF_PAS_REC ≥ MIN RDIFF_ACT_REC; RSE_CANH/L ≥ MIN RSE_SIC_REC |
530 | ns | ||||
tSIC_START | Start time of active signal improvement phase | RL = 45 to 65 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF Measured from rising TXD edge with < 5ns slope at 50% threshold to the start of active signal improvement phase |
120 | ns | ||||
tSIC_END | End time of active signal improvement phase | RL = 45 to 65 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF Measured from rising TXD edge with < 5ns slope at 50% threshold to the end of active signal improvement phase |
355 | ns | ||||
tΔBit(Bus) | Transmitted bit width variation | Bus recessive bit length variation relative to TxD bit length, see Figure 6-6 tΔBit(Bus) = tBit(Bus) - tBit(TxD) , tBit(TxD) >= 200 ns RL = 45 to 65 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF |
–10 | 10 | ns | |||
tΔBit(RxD) | Received bit width variation | RxD recessive bit length variation relative to TXD bit length, see Figure 6-6 tΔBit(RxD) = tBit(RxD) - tBit(TxD) , tBit(TxD) >= 200 ns RL = 45 to 65 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF |
–30 | 20 | ns | |||
tΔREC | Receiver timing symmetry | RXD recessive bit length variation relative to bus bit length, see Figure 6-6 tΔREC = tBit(RxD) - tBit(Bus) , tBit(TxD) >= 200 ns RL = 45 to 65 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF |
–20 | 15 | ns |