ISO 11898-2:2024: High speed medium access unit with low power mode (super sets -2 standard electrically in several specs and adds the original wake up capability via the bus in low power mode)
ISO 8802-3: CSMA/CD – referenced for collision detection from ISO11898-2
SAE J2284-2: High Speed CAN (HSC) for Vehicle Applications at 250 kbps
SAE J2284-3: High Speed CAN (HSC) for Vehicle Applications at 500 kbps