SLLSEQ7E December 2015 – December 2019 TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G
PRODUCTION DATA.
DEVICE MODE | TXD(1) INPUT | BUS OUTPUTS(2) | DRIVEN BUS STATE (3) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | L | H | L | Dominant |
H or Open | Z | Z | Biased Recessive | |
Silent | X | Z | Z | Biased Recessive |
Standby | X | Z | Z | Weak Pull to GND |
Shutdown | X | Z | Z | Weak Pull to GND |
DEVICE MODE | CAN DIFFERENTIAL INPUTS
V(ID) = V(CANH) – V(CANL) |
BUS STATE | RXD PIN(1) |
---|---|---|---|
Normal or Silent | V(ID) ≥ 0.9 V | Dominant | L |
0.5 V < V(ID) < 0.9 V | ? | ? | |
V(ID) ≤ 0.5 V | Recessive | H | |
Standby | V(ID) ≥ 1.15 V | Dominant | See Figure 33 |
0.4 V < V(ID) < 1.15 V | ? | ||
V(ID) ≤ 0.4 V | Recessive | ||
Shutdown | Any | Recessive | H |
Any | Open (V(ID) ≈ 0 V) | Open | H |