SPRSP79B February 2023 – December 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 6-33 shows the recommended oscillator connections when OSC1 is not used. OSC1_XI must be connected to VSS through an external pull resistor (Rpd) to ensure this input is held to a valid low level when unused since the internal pull-down resistor is disabled by default.