SPRSP79B February 2023 – December 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER |
FIELD DESCRIPTION |
VALUES | DESCRIPTION | |
---|---|---|---|---|
MARKING | ORDERABLE | |||
x | Device evolution stage(1) | X | Prototype | |
P | Preproduction (production test flow, no reliability data) | |||
BLANK | Production | |||
BBBBBBBB(2) | Base production part number | J784S4(2) | Preproduction superset device | |
TDA4VH88 | See Table 4-1, Device Comparison | |||
TDA4AH88 | ||||
TDA4VP88 | ||||
TDA4AP88 | ||||
z | Device Speed | T | See Table 6-1, Speed Grade Maximum Frequency. | |
OTHER | Alternate speed grade | |||
Y | Device type | G | General purpose | |
C | General purpose, R5F Lockstep capable | |||
0 | High Security(3) capable | |||
5 | High Security(3) capable, R5F Lockstep capable | |||
D | High Security(3) capable, R5F Lockstep capable, Customer Dev Keys. Only available on preproduction J784S4 devices. |
|||
r | Device revision | A or BLANK | SR 1.0 | |
PPP | Package designator | ALY | ALY FCBGA-N1414 (31 mm x 31 mm) Package | |
c | Carrier designator | N/A | BLANK | Tray |
N/A | R | Tape and Reel | ||
Q1 | Automotive Designator | BLANK | Not automotive qualified. Supports TJ = –40°C to 105°C |
|
Q1 | Meet AEC-Q100 qualification requirements, with
exceptions as specified in this document (data sheet). Supports TJ = –40°C to 125°C |
|||
XXXXXXX | Lot Trace Code | As Marked | N/A | Lot Trace Code (LTC) |
YYY | Production Code | As Marked | N/A | Production Code, for TI use only |
ZZZ | Production Code | As Marked | N/A | Production Code, for TI use only |
O | Pin One | As Marked | N/A | Pin one designator |
G1 | ECAT | As Marked | N/A | ECAT—Green package designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.