SPRSP62A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
BLANK in the symbol or part number is collapsed so there are no gaps between characters.
FIELD PARAMETER |
FIELD DESCRIPTION |
VALUES | DESCRIPTION | |
---|---|---|---|---|
MARKING | ORDERABLE | |||
x | Device evolution stage(1) | X | Prototype | |
P | Preproduction (production test flow, no reliability data) | |||
BLANK | Production | |||
BBBBBBB(2) | Base production part number | J721S2(2) | Preproduction superset device | |
TDA4VE88 | See Section 5, Device Comparison | |||
TDA4AL88 | ||||
TDA4VL21 | ||||
z | Device Speed | T | See Table 7-1, Speed Grade Maximum Frequency. | |
N | ||||
H | ||||
OTHER | Alternate speed grade | |||
Y | Device type | G | General purpose | |
C | General purpose, R5F Lockstep capable | |||
0 | High Security(3) capable | |||
5 | High Security(3) capable, R5F Lockstep capable | |||
R | High Security Prime(3) capable, R5F Lockstep capable | |||
D | High Security(3) capable, R5F Lockstep capable, Customer Dev Keys. Only available on preproduction J721S2 devices. |
|||
P | High Security Prime(3) capable, R5F Lockstep capable, Customer Dev Keys. Only available on preproduction J721S2 devices. |
|||
r | Device revision | A or BLANK | SR 1.0 | |
PPP | Package designator | ALZ | ALZ FCBGA-N770 (23 mm x 23 mm) Package | |
c | Carrier designator | N/A | BLANK | Tray |
N/A | R | Tape and Reel | ||
Q1 | Automotive Designator | BLANK | Not automotive qualified. Supports TJ = –40°C to 105°C |
|
Q1 | Meets AEC-Q100 qualification requirements, with
exceptions as specified in this data sheet. Supports TJ = –40°C to 125°C |
|||
XXXXXXX | Lot Trace Code | As Marked | N/A | Lot Trace Code (LTC) |
YYY | Production Code | As Marked | N/A | Production Code, for TI use only |
ZZZ | Production Code | As Marked | N/A | Production Code, for TI use only |
O | Pin One | As Marked | N/A | Pin one designator |
G1 | ECAT | As Marked | N/A | ECAT—Green package designator |