SPRSP79B February 2023 – December 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AR38 |
TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AN37 |
TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AC38 |
TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AA32 |
TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AB34 |
TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AA33 |
TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AB38 |
TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AB36 |