SPRSP79B February 2023 – December 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-65 and Figure 6-83 present switching characteristics for MMC0 – HS200 Mode.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
HS2005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
HS2006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.08 | ns | |
HS2007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.08 | ns | |
HS2008 | td(clkL-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 0.99 | 3.16 | ns |
HS2009 | td(clkL-dV) | Delay time, MMC0_CLK rising edge to MMC0_DAT[7:0] transition | 0.99 | 3.16 | ns |