SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
The CSI-2 Input mode (see GUID-AA446C17-8336-40AA-9E6B-BDDCA01B062C.html#GUID-AA446C17-8336-40AA-9E6B-BDDCA01B062C) provides per-port Virtual Channel ID mapping. For each V3Link input port, separate mapping may be done for each input VC-ID to any of four VC-ID values. The mapping is controlled by the VC_ID_MAP register 0x72 (see Table 7-124). This function sends the output as a time-multiplexed CSI-2 stream, where the video sources are differentiated by the virtual channel. The equivalent registers 0x70-0x71 can be used for mapping VC-IDs when operating in RAW V3Link mode connected to DVP Mode serializers.