SNLS766 July 2024 TDP20MB421
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
MODE | 41 | I, 5-level | Sets device control configuration modes. The 5-level IO pin is defined in Table 6-1. The pin is used at device power up or in normal operation mode. L0: Pin Mode – device control configuration is done solely by strap pins. L1 or L2: SMBus/I2C Mode – device control configuration is done by an external controller with SMBus/I2C primary. This pin along with ADDR pin set the secondary address of the device. L3 and L4 (Float): RESERVED – TI internal test modes. |
EQ0 /ADDR | 40 | I, 5-level | In Pin Mode: The EQ0 and EQ1 pins sets receiver linear equalization CTLE (AC gain) for all channels according to Table 6-2. These pins are sampled at device power up only. In SMBus/I2C Mode: The ADDR pin in conjunction with the MODE pin sets SMBus / I2C secondary address according to Table 6-4. The pin is sampled at device power-up only. |
EQ1 | 20 | I, 5-level | |
GAIN /SDA | 1 | I, 5-level / IO | In Pin Mode: Flat gain (broadband gain – DC and AC) from the input to the output of the device for all channels. The device also provides AC (high frequency) gain in the form of equalization controlled by EQ pins or SMBus/I2C registers. The pin is sampled at device power up only. In SMBus/I2C Mode: 3.3V SMBus/I2C data. External pullup resistor such as 4.7 kΩ required for operation. |
GND | EP, 2, 6, 9, 12, 16, 21, 30, 39 | P | Ground reference for the device. EP: the Exposed Pad at the bottom of the QFN package. The EP is used as the GND return for the device. Connect the EP to one or more ground planes through the low resistance path. A via array provides a low impedance path to GND. The EP also improves thermal dissipation. |
PD | 18 | I, 3.3V LVCMOS | 2-level logic controlling the operating state of the redriver. Active in both Pin Mode and SMBus/I2C Mode. The pin has a weak 1MkΩ internal pulldown resistor. High: power down for all channels Low: power up, normal operation for all channels |
TEST /SCL | 42 | I, 5-level / IO | In Pin Mode: TI Test mode. Use external 1kΩ pulldown resistor instead. In SMBus/I2C Mode: 3.3V SMBus/I2C clock. External pullup resistor such as 4.7kΩ required for operation. |
RXA3P | 37 | I | Inverting differential RX input – Port A, Channel 3. |
RXA3N | 38 | I | Noninverting differential RX input – Port A, Channel 3. |
RXA2P | 33 | I | Inverting differential RX input – Port A, Channel 2. |
RXA2N | 34 | I | Noninverting differential RX input – Port A, Channel 2. |
RXA1P | 28 | I | Inverting differential RX input – Port A, Channel 1. |
RXA1N | 29 | I | Noninverting differential RX input – Port A, Channel 1. |
RXA0P | 24 | I | Inverting differential RX input – Port A, Channel 0. |
RXA0N | 25 | I | Noninverting differential RX input – Port A, Channel 0. |
RXB3P | 35 | I | Inverting differential RX input – Port B, Channel 3. |
RXB3N | 36 | I | Noninverting differential RX input – Port B, Channel 3. |
RXB2P | 31 | I | Inverting differential RX input – Port B, Channel 2. |
RXB2N | 32 | I | Noninverting differential RX input – Port B, Channel 2. |
RXB1P | 26 | I | Inverting differential RX input – Port B, Channel 1. |
RXB1N | 27 | I | Noninverting differential RX input – Port B, Channel 1. |
RXB0P | 22 | I | Inverting differential RX input – Port B, Channel 0. |
RXB0N | 23 | I | Noninverting differential RX input – Port B, Channel 0. |
SEL | 17 | I, 3.3V LVCMOS | Selects the mux path. Active in both Pin Mode and SMBus/I2C Mode. The pin has a weak internal pulldown resistor. Exercise the SEL pin in system implementations for mux selection between Port A vs Port B. L: Port A selected. H: Port B selected. |
TX3P | 4 | O | Inverting differential TX output, Channel 3. |
TX3N | 3 | O | Noninverting differential TX output, Channel 3. |
TX2P | 8 | O | Inverting differential TX output, Channel 2. |
TX2N | 7 | O | Noninverting differential TX output, Channel 2. |
TX1P | 11 | O | Inverting differential TX output, Channel 1. |
TX1N | 10 | O | Noninverting differential TX output, Channel 1. |
TX0P | 15 | O | Inverting differential TX output, Channel 0. |
TX0N | 14 | O | Noninverting differential TX output, Channel 0. |
RSVD3 | 19 | O | TI internal test pin. Keep no connect. |
VCC | 5, 13 | P | Power supply, VCC = 3.3V ± 10%. Connect the VCC pins on this device through a low-resistance path to the board VCC plane. |