The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat-panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.
The TFP401 and TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. The TFP401 and TFP401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TFP401 | HTQFP (100) | 14.00 mm × 14.00 mm |
TFP401A |
Changes from Revision G (May 2016) to Revision H (March 2022)
Changes from Revision F (February 2015) to Revision G (May 2016)
Changes from Revision E (July 2013) to Revision F (February 2015)