TFP401

ACTIVE

165-MHz TMDS DVI receiver/deserializer & Panelbus™ integrated circuit

Product details

Type Bridge Protocols DVI, HDMI Rating Catalog Speed (max) (Gbps) 3.96 Supply voltage (V) 3.3 Operating temperature range (°C) 0 to 70
Type Bridge Protocols DVI, HDMI Rating Catalog Speed (max) (Gbps) 3.96 Supply voltage (V) 3.3 Operating temperature range (°C) 0 to 70
HTQFP (PZP) 100 256 mm² 16 x 16
  • Supports pixel rates up to 165 MHz (including 1080p and WUXGA at 60 Hz)
  • Digital visual interface (DVI) specification compliant (1)
  • True-color, 24-bit/pixel, 16.7M colors at 1 or 2 pixels per clock
  • Laser trimmed internal termination resistors for optimum fixed impedance matching
  • Skew tolerant up to one pixel-clock cycle
  • 4× oversampling
  • Reduced power consumption – 1.8-V core operation with 3.3-V I/Os and supplies (2)
  • Reduced ground bounce using time-staggered pixel outputs
  • Low noise and good power dissipation using TI PowerPAD™ packaging
  • Advanced technology using TI 0.18-µm EPIC-5 CMOS process
  • TFP401A incorporates HSYNC jitter immunity (3)

(1)The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TPF401 and TFP401A are compliant with the DVI Specification Rev. 1.0.

(2)The TFP401/401A has an internal voltage regulator that provides the 1.8-V core power supply from the external 3.3-V supplies.

(3)The TFP401A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.

  • Supports pixel rates up to 165 MHz (including 1080p and WUXGA at 60 Hz)
  • Digital visual interface (DVI) specification compliant (1)
  • True-color, 24-bit/pixel, 16.7M colors at 1 or 2 pixels per clock
  • Laser trimmed internal termination resistors for optimum fixed impedance matching
  • Skew tolerant up to one pixel-clock cycle
  • 4× oversampling
  • Reduced power consumption – 1.8-V core operation with 3.3-V I/Os and supplies (2)
  • Reduced ground bounce using time-staggered pixel outputs
  • Low noise and good power dissipation using TI PowerPAD™ packaging
  • Advanced technology using TI 0.18-µm EPIC-5 CMOS process
  • TFP401A incorporates HSYNC jitter immunity (3)

(1)The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TPF401 and TFP401A are compliant with the DVI Specification Rev. 1.0.

(2)The TFP401/401A has an internal voltage regulator that provides the 1.8-V core power supply from the external 3.3-V supplies.

(3)The TFP401A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.

The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat-panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.

The TFP401 and TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. The TFP401 and TFP401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401 and TFP401A combines PanelBus circuit innovation with TI’s advanced 0.18-µm EPIC-5 CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat-panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.

The TFP401 and TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. The TFP401 and TFP401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401 and TFP401A combines PanelBus circuit innovation with TI’s advanced 0.18-µm EPIC-5 CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TFP401x TI PanelBus Digital Receiver datasheet (Rev. H) PDF | HTML 25 Mar 2022
* Errata TFP101(A), TFP201(A), TFP401(A) Errata 11 Nov 2003
* Errata TFP101/A, TFP201/A, TFP401/A, TFP403 Data Sheet Errata 27 Jun 2003
Application note TFPxxx FAQ (Rev. A) 02 May 2019
User guide TFP401PZP Evaluation Module 03 Jan 2018
Application note PanelBus TFP401/401A Design Notes 18 Mar 2003
Application note TFP101/201/401(A) 2Pix/Clk Output Mode 18 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR4500EVM — DLP® LightCrafter™ 4500

The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)

User guide: PDF
Evaluation board

TFP401PZPEVM — TFP401 165-MHz TMDS DVI receiver/deserializer & Panelbus™ integrated circuit evaluation module

The TFP401PZPEVM evaluation module (EVM) helps you evaluate the performance and design of the TFP401 using a DVI source. This board receives DVI data from the input source through a standard DVI cable to a TFP401 digital receiver. The TFP401 digital receiver converts the data (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos