SLOS423K september 2003 – april 2023 THS3091 , THS3095
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||||
Small-signal bandwidth, –3 dB | G = 1, RF = 1.78 kΩ, VO = 200 mVPP |
DDA package | 485 | MHz | ||||
DGN package | 435 | |||||||
G = 2, RF = 1.15 kΩ, VO = 200 mVPP | 215 | |||||||
G = 5, RF = 1 kΩ, VO = 200 mVPP | 160 | |||||||
G = 10, RF = 866 Ω, VO = 200 mVPP | 160 | |||||||
0.1-dB bandwidth flatness | VO = 200 mVPP | 50 | MHz | |||||
Large-signal bandwidth | VO = 4 VPP | 205 | MHz | |||||
Slew rate (10% to 90% level) | G = 2, VO= 5-V step, RF = 1.21 kΩ | 1800 | V/μs | |||||
G = 5, VO= 5-V step, RF = 1.21 kΩ | 1700 | |||||||
Rise and fall time | G = 2, VO = 5-V step, RF = 1.21 kΩ | 2 | ns | |||||
Settling time | G = –2, VO = 2-VPP step | to 0.1% | 12.5 | ns | ||||
to 0.01% | 26 | |||||||
HARMONIC DISTORTION | ||||||||
2nd harmonic distortion | VO = 2 VPP, f = 10 MHz | RL = 100 Ω | 74 | dBc | ||||
RL = 1 kΩ | 76 | |||||||
3rd harmonic distortion | VO = 2 VPP, f = 10 MHz | RL = 100 Ω | 70 | dBc | ||||
RL = 1 kΩ | 75 | |||||||
Input voltage noise | f > 10 kHz | 1.1 | nV/√Hz | |||||
Noninverting input current noise | f > 10 kHz | 15 | pA/√Hz | |||||
Inverting input current noise | f > 10 kHz | 14 | pA/√Hz | |||||
DC PERFORMANCE | ||||||||
Open-loop transimpedance | VO = ±2.5 V, G = 1 | TA = 25°C | 250 | 1500 | kΩ | |||
TA= –40°C to +85°C | 200 | |||||||
Input offset voltage | VCM = 0 V | TA = 25°C | 0.6 | 2 | mV | |||
TA= –40°C to +85°C | 3.5 | |||||||
Noninverting input bias current | VCM = 0 V | TA = 25°C | 2 | 15 | μA | |||
TA= –40°C to +85°C | 20 | |||||||
Inverting input bias current | VCM = 0 V | TA = 25°C | 5 | 15 | μA | |||
TA= –40°C to +85°C | 25 | μA | ||||||
Input offset current | VCM = 0 V | TA = 25°C | 1.5 | 10 | μA | |||
TA= –40°C to +85°C | 20 | |||||||
Average offset voltage drift | VCM = 0 V, TA = –40°C to +85°C | ±20 | μV/°C | |||||
Average noninverting bias current drift | VCM = 0 V, TA = –40°C to +85°C | ±20 | nA/°C | |||||
Average inverting bias current drift | VCM = 0 V, TA = –40°C to +85°C | ±95 | nA/°C | |||||
Average offset current drift | VCM = 0 V, TA = –40°C to +85°C | ±90 | nA/°C | |||||
INPUT CHARACTERISTICS | ||||||||
Common-mode input range | TA = 25°C | ±3.3 | ±3.6 | V | ||||
TA= –40°C to +85°C | ±3 | |||||||
Common-mode rejection ratio | VCM = ±2.0 V, VO = 0 V | TA = 25°C | 60 | 66 | dB | |||
TA= –40°C to +85°C | 57 | |||||||
Noninverting input resistance | 0.45 | MΩ | ||||||
Noninverting input capacitance | 2.6 | pF | ||||||
Inverting input resistance | 32 | Ω | ||||||
Inverting input capacitance | 1.5 | pF | ||||||
OUTPUT CHARACTERISTICS | ||||||||
Output voltage swing | RL = 1 kΩ | TA = 25°C | ±3.1 | ±3.4 | V | |||
TA= –40°C to +85°C | ±2.8 | |||||||
Output voltage swing | RL = 100 Ω | TA = 25°C | ±2.7 | ±3.1 | ||||
TA= –40°C to +85°C | ±2.5 | |||||||
Output current | Sourcing, RL = 10 Ω | TA = 25°C | 140 | 250 | mA | |||
TA= –40°C to +85°C | 120 | |||||||
Sinking, RL = 10 Ω | TA = 25°C | –140 | –250 | |||||
TA= –40°C to +85°C | –120 | |||||||
Output impedance | f = 1 MHz, closed loop | 0.09 | Ω | |||||
POWER SUPPLY | ||||||||
Quiescent current | TA = 25°C | 7 | 8.2 | 9 | mA | |||
TA= –40°C to +85°C | 6.5 | 9.5 | ||||||
Power supply rejection | +PSRR | TA = 25°C | 68 | 81 | dB | |||
TA= –40°C to +85°C | 63 | |||||||
–PSRR | TA = 25°C | 65 | 79 | |||||
TA= –40°C to +85°C | 60 | |||||||
POWER-DOWN CHARACTERISTICS (THS3095 ONLY) | ||||||||
REF voltage range(1) | VS– | VS+ – 4 | V | |||||
Power-down voltage level(1) | Enable | PD ≥ REF+2 | V | |||||
Disable | PD ≤ REF+0.8 | |||||||
Power-down quiescent current | PD = 0 V | TA = 25°C | 300 | 500 | μA | |||
TA= –40°C to +85°C | 600 | |||||||
PD bias current | PD = 0 V, REF = 0 V, | TA = 25°C | 11 | 15 | μA | |||
TA–40°C to +85°C | 20 | |||||||
PD = 3.3 V, REF = 0 V | TA = 25°C | 11 | 15 | |||||
TA= –40°C to +85°C | 20 | |||||||
Turn-on time delay | 90% of final value | 60 | μs | |||||
Turn-off time delay | 10% of final value | 150 | μs |