4 Revision History
Changes from Revision B (December 2018) to Revision C (June 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed the minimum Supply current parameter from: 23 mA to:
26 mAGo
- Changed the minimum VREF input pin gain parameter from: 0.985
V/V to: 0.975 V/VGo
- Changed the minimum Noninverting input resistance parameter
from: 17.6 kΩ to: 16 kΩGo
- Changed the minimum Internal feedback resistor, RF
parameter from: 17.6 kΩ to: 16 kΩGo
- Changed the Inverting input bias current – either input selected
at TJ≈ 25°C from: -35 µA to: -75 µA (MIN) and from: 35 µA to:
75 µA (MAX)Go
- Changed the maximum Input pin bias current at 0-V input from:
4 µA to: 15µAGo
- Changed the maximum Supply current parameter from: 37.9 mA
to: 39 mAGo
- Changed the minimum VREF input pin gain parameter from: 0.985
V/V to: 0.975 V/VGo
- Changed the Ibi
parameter from: -35 µA to: -75 µA
(MIN) and -35 µA to: -75 µA (MAX)Go
- Changed the Ibi × RF
error term from: –7.095 µA to: -15.203 µA (MIN) and from: 7.095 µA to:
15.203 µA (MAX)Go
- Changed Total error from: –53.08 µA to: -61.19 µA (MIN) and
from: 55.35 µA to: 63.46 µA (MAX)Go
Changes from Revision A (April 2016) to Revision B (December 2018)
- Changed DC output impedance parameter: deleted maximum specification, changed test level from A to C Go
- Changed DC output impedance parameter: deleted maximum specification, changed test level from A to C Go
- Deleted minimum and maximum specifications from DC output impedance parameterGo
Changes from Revision * (March 2016) to Revision A (April 2016)
- Changed data sheet status from product preview to production dataGo