SLOS318L april 2000 – august 2023 THS4130 , THS4131
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
THS4130 | THS4131 | |||
NC | — | 7 | — | No connect |
PD | 7 | — | I | Active low power-down pin |
VCC+ | 3 | 3 | I/O | Positive supply voltage pin |
VCC– | 6 | 6 | I/O | Negative supply voltage pin |
VIN– | 1 | 1 | I | Negative input pin |
VOCM | 2 | 2 | I | Common mode input pin |
VOUT+ | 4 | 4 | O | Positive output pin |
VOUT– | 5 | 5 | O | Negative output pin |
VIN+ | 8 | 8 | I | Positive input pin |
Thermal Pad | Thermal Pad | Thermal Pad | __ | Thermal pad. DGN (HVSSOP) package only. For the best thermal performance, connect the thermal pad to a large copper plane. This pad is electrically isolated from the die so the pad can be connected to any pin on the package. |