SBOSA51 December 2020 THS4567
PRODUCTION DATA
NAME | PIN NO. | I/O | DESCRIPTION |
---|---|---|---|
AMP_EN | 3 | I | Amplifier enable. HIGH (Default) = normal operation; LOW = power-off mode. |
ICM_EN | 2 | I | Input common-mode loop enable. HIGH (Default) = ICM loop enabled (TIA mode); ICM loop disabled (FDA mode). |
IN+ | 4 | I | Noninverting (positive) amplifier input (VIN+ = voltage measured at pin 4). |
IN– | 6 | I | Inverting (negative) amplifier input (VIN– = voltage measured at pin 6). |
OUT+ | 9 | O | Noninverting (positive) amplifier output (VOUT+ = voltage measured at pin 9). |
OUT– | 1 | O | Inverting (negative) amplifier output (VOUT– = voltage measured at pin 1). |
VICM | 8 | I | Input common-mode voltage input (VICM = voltage applied at pin 8, VICM = voltage measured at pin 8). |
VOCM | 7 | I | Output common-mode voltage input (VOCM = voltage applied at pin 7, VOCM = average output voltage). |
VS+ | 10 | – | Positive power-supply input (VS+ = voltage applied at pin 10). |
VS– | 5 | – | Negative power-supply input (VS– = voltage applied at pin 5). |