SBOSA51 December 2020 THS4567
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Total supply voltage (VS+ – VS-) | 5.75 | V | |
Input, output, enable and common-mode pin voltage range | (VS–) – 0.5 | (VS+) + 0.5 | V | |
Differential input pin voltage | ±1 | V | ||
IIN | Continuous input current | ±10 | mA | |
IOUT | Continuous output current(2) | ±20 | mA | |
TJ | Junction temperature | 150 | °C | |
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |