SBOS746A June 2016 – February 2021 THS6302
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IREF | 1 | — | Bias current reference pin |
INA+ | 2 | I | Positive input for channel A |
INA– | 3 | I | Negative input for channel A |
INB+ | 7 | I | Positive input for channel B |
INB– | 6 | I | Negative input for channel B |
OUTA+ | 27 | O | Positive output for channel A |
OUTA– | 25 | O | Negative output for channel A |
OUTB+ | 10 | O | Positive output for channel B |
OUTB– | 12 | O | Negative output for channel B |
M11 | 28 | I | Most significant bit (MSB) of channel A |
M12 | 26 | I | Least significant bit (LSB) of channel A |
M21 | 9 | I | MSB of channel B |
M22 | 11 | I | LSB of channel B |
VS | 16, 18, 19, 20 | — | Positive supply voltage connection |
GND | 4, 5, 17, 21 | — | Ground |
NC | 8, 13, 14, 15, 22, 23, 24 | — | Not connected |
Thermal pad | — | Device thermal pad, connected to ground |