THS6302

ACTIVE

Dual port G.Fast and G.mgFast DSL line driver

alarmNotifications Order now

Product details

Number of channels 2 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 11.4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 BW at Acl (MHz) 320 Acl, min spec gain (V/V) 106 Vn at flatband (typ) (nV√Hz) 3.5 Vn at 1 kHz (typ) (nV√Hz) 3.5 Iq per channel (typ) (mA) 39 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 GBW (typ) (MHz) 212 Iout (typ) (mA) 80 2nd harmonic (dBc) -56 3rd harmonic (dBc) -49 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 11.4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 BW at Acl (MHz) 320 Acl, min spec gain (V/V) 106 Vn at flatband (typ) (nV√Hz) 3.5 Vn at 1 kHz (typ) (nV√Hz) 3.5 Iq per channel (typ) (mA) 39 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 GBW (typ) (MHz) 212 Iout (typ) (mA) 80 2nd harmonic (dBc) -56 3rd harmonic (dBc) -49 Frequency of harmonic distortion measurement (MHz) 1
VQFN (RHF) 28 20 mm² 5 x 4
  • Designed for G.Fast 106-MHz, 212-MHz DSL Profiles
  • G.mgFast 424-MHz Compatible
  • Supports legacy VDSL and ADSL2+ Applications
  • Excellent MTPR for G.Fast and Legacy Applications (Line Power = 8 dBm):
    • ADSL2+ = 75 dB
    • VDSL-17a = 74 dB
    • VDSL-30a = 70 dB
    • G.Fast 106-MHz = 60 dB
    • G.Fast 212-MHz = 48 dB
  • Multiple Power Modes for Different Profiles
  • Adjustable Bias Current with External Resistor
  • Differential Gain: 11 V/V
  • Linear Output Current: 80 mA (Minimum)
  • Low-Power Line Termination Mode: <7 mA
  • Power-Down Mode
  • 12-V Technology to Support High-Power Output
    • 12.6-V Maximum Operational Voltage
  • Designed for G.Fast 106-MHz, 212-MHz DSL Profiles
  • G.mgFast 424-MHz Compatible
  • Supports legacy VDSL and ADSL2+ Applications
  • Excellent MTPR for G.Fast and Legacy Applications (Line Power = 8 dBm):
    • ADSL2+ = 75 dB
    • VDSL-17a = 74 dB
    • VDSL-30a = 70 dB
    • G.Fast 106-MHz = 60 dB
    • G.Fast 212-MHz = 48 dB
  • Multiple Power Modes for Different Profiles
  • Adjustable Bias Current with External Resistor
  • Differential Gain: 11 V/V
  • Linear Output Current: 80 mA (Minimum)
  • Low-Power Line Termination Mode: <7 mA
  • Power-Down Mode
  • 12-V Technology to Support High-Power Output
    • 12.6-V Maximum Operational Voltage

The THS6302 is a dual port, current-feedback architecture, differential line driver designed for G.Fast and a variety of digital subscriber line (DSL) systems. The device is targeted for use in G.Fast digital subscriber line systems that enable native discrete multitone modulation (DMT) signals and supports an 8-dBm line power up to 212 MHz with good linearity.

The unique architecture of this device allows quiescent current to be minimal and still achieve very high linearity. Internally-fixed bias settings of the amplifiers offer enhanced power savings for line-driving modes where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, the overall quiescent current for both ports is adjustable by a single external bias resistor connected to one of the device pins. The device also features two line-termination modes to maintain impedance matching at very low power consumption.

The THS6302 is a dual port device suitable for CO (Central Office) applications in DSL systems and is similar to the single port THS6301 device that is suitable in CPE (Customer-Premises Equipment) DSL applications.

THS6302 device is available in a 4-mm × 5-mm, 28-pin, VQFN package.

The THS6302 is a dual port, current-feedback architecture, differential line driver designed for G.Fast and a variety of digital subscriber line (DSL) systems. The device is targeted for use in G.Fast digital subscriber line systems that enable native discrete multitone modulation (DMT) signals and supports an 8-dBm line power up to 212 MHz with good linearity.

The unique architecture of this device allows quiescent current to be minimal and still achieve very high linearity. Internally-fixed bias settings of the amplifiers offer enhanced power savings for line-driving modes where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, the overall quiescent current for both ports is adjustable by a single external bias resistor connected to one of the device pins. The device also features two line-termination modes to maintain impedance matching at very low power consumption.

The THS6302 is a dual port device suitable for CO (Central Office) applications in DSL systems and is similar to the single port THS6301 device that is suitable in CPE (Customer-Premises Equipment) DSL applications.

THS6302 device is available in a 4-mm × 5-mm, 28-pin, VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6301 ACTIVE Single Port, G.Fast 106MHz, 212MHz CPE DSL Line Driver Amplifier Single-port DSL line driver for g.fast and g.mgfast applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet THS6302 Dual Port, G.Fast and G.mgFast DSL Line Driver datasheet (Rev. A) PDF | HTML 19 Feb 2021
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos