Transimpedance amplifiers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Rail-to-rail
Number of channels
BW at Acl (MHz)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
Package area (mm^2)
Images
GBW (typ) (MHz)
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
Vos (offset voltage at 25°C) (max) (mV)
Status
2
40
5.5
2.2
0.06
In, Out
Shutdown, Small Size, Zero Crossover
40
-40 to 125
DSBGA, VQFN
20, 24
4, 12.25
2 x 2,
3.5 x 3.5
3.5 x 3.5
US$3.380 | 1ku
Catalog
4
350
3.45
3
35
No
Integrated TIA
350
-40 to 125
DIESALE, VQFN
0, 28
20, See data sheet
5 x 4,
See data sheet
See data sheet
US$8.470 | 1ku
Catalog
1
450
3.45
3
20
No
Integrated TIA
450
-40 to 125
DIESALE, VQFN
0, 16
9, See data sheet
3 x 3,
See data sheet
See data sheet
US$4.158 | 1ku
Catalog
1
6800
3.6
2.3
10
No
Integrated TIA
130
-40 to 85
DIESALE
0
See data sheet
See data sheet
US$9.990 | 1ku
Catalog
2
90
5.5
2.7
0.025
In to V-, Out
Integrated TIA
90
-40 to 125
VSSOP
8
14.7
3 x 4.9
US$2.520 | 1ku
Catalog
1
90
5.5
2.7
0.025
In to V-
Integrated TIA
90
-40 to 125
SOIC, VSSOP
8
14.7, 29.4
3 x 4.9,
4.9 x 6
4.9 x 6
US$1.888 | 1ku
Catalog
Description
Enabled
Description
Number of channels
Enabled
Number of channels
GBW (typ) (MHz)
Enabled
GBW (typ) (MHz)
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
Enabled
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
Enabled
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
Vos (offset voltage at 25°C) (max) (mV)
Enabled
Vos (offset voltage at 25°C) (max) (mV)
Rail-to-rail
Enabled
Rail-to-rail
Features
Enabled
Features
BW at Acl (MHz)
Enabled
BW at Acl (MHz)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
24
of
24
Page
1
of
1