SLLSFG3 May 2020 THVD1428
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude |
RL = 60 Ω, -12 V ≤ Vtest ≤ 12 V, see Figure 7 |
1.5 | 3.5 | V | |||
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, -12 V ≤ Vtest ≤ 12 V, 4.5 V ≤ VCC ≤ 5.5 V, see Figure 7 | 2.1 | V | ||||
|VOD| | Driver differential output voltage magnitude | RL = 100 Ω, see Figure 8 | 2 | 4 | V | |||
|VOD| | Driver differential output voltage magnitude | RL = 54 Ω, see Figure 8 | 1.5 | 3.5 | V | |||
Δ|VOD| | Change in differential output voltage | RL = 54 Ω, see Figure 8 | -200 | 200 | mV | |||
VOC | Common-mode output voltage | 1 | VCC / 2 | 3 | V | |||
ΔVOC(SS) | Change in steady-state common-mode output voltage | -200 | 200 | mV | ||||
IOS | Short-circuit output current | DE = VCC, -7 V ≤ VO ≤ 12 V | -250 | 250 | mA | |||
Receiver | ||||||||
II | Bus input current | DE = 0 V, VCC = 0 V or 5.5 V | VI = 12 V | 50 | 125 | µA | ||
VI = -7 V | -100 | -65 | µA | |||||
VI = -12 V | -150 | -100 | µA | |||||
VTH+ | Positive-going input threshold voltage | Over common-mode range of ±12 V | See(1) | -100 | -20 | mV | ||
VTH- | Negative-going input threshold voltage | -200 | -130 | See(1) | mV | |||
VHYS | Input hysteresis | 30 | mV | |||||
CA,B | Input differential capacitance | Measured between A and B, f = 1 MHz | 220 | pF | ||||
VOH | Output high voltage | IOH = -8 mA | VCC – 0.4 | VCC – 0.3 | V | |||
VOL | Output low voltage | IOL = 8 mA | 0.2 | 0.4 | V | |||
IOZR | Output high-impedance current | VO = 0 V or VCC, RE = VCC | -1 | 1 | µA | |||
Logic | ||||||||
IIN | Input current (D, DE, RE) | 4.5 V ≤ VCC ≤ 5.5 V | -6.2 | 6.2 | µA | |||
Device | ||||||||
ICC | Supply current (quiescent) | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 2.4 | 3 | mA | ||
Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 2 | 2.6 | mA | ||||
Driver disabled, receiver enabled | RE = 0 V, DE = 0V, No load | 700 | 960 | µA | ||||
Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.1 | 2 | µA | ||||
TSD | Thermal shutdown temperature | 170 | ℃ |