THVD1428

ACTIVE

3.3-V to 5-V RS-485 transceiver with surge protection

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 4000 Fault protection (V) -15 to 15 Common-mode range (V) -12 to 12 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 4000 Fault protection (V) -15 to 15 Common-mode range (V) -12 to 12 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V Supply voltage
  • Bus I/O protection
    • ± 16 kV HBM ESD
    • ± 4 kV IEC 61000-4-2 Contact discharge
    • ± 8 kV IEC 61000-4-2 Air-gap discharge
    • ± 4 kV IEC 61000-4-4 Electrical fast transient
    • ± 3 kV IEC 61000-4-5 1.2/50-µs Surge
  • Supports 20 Mbps
  • Extended ambient
    temperature range: -40°C to 125°C
  • Extended operational
    common-mode range: ± 12 V
  • Receiver hysteresis for noise rejection: 30 mV
  • Low power consumption
    • Standby supply current: < 2 µA
    • Current during operation: < 3 mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus fail-safe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Industry standard 8-Pin SOIC
    for drop-in compatibility
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V Supply voltage
  • Bus I/O protection
    • ± 16 kV HBM ESD
    • ± 4 kV IEC 61000-4-2 Contact discharge
    • ± 8 kV IEC 61000-4-2 Air-gap discharge
    • ± 4 kV IEC 61000-4-4 Electrical fast transient
    • ± 3 kV IEC 61000-4-5 1.2/50-µs Surge
  • Supports 20 Mbps
  • Extended ambient
    temperature range: -40°C to 125°C
  • Extended operational
    common-mode range: ± 12 V
  • Receiver hysteresis for noise rejection: 30 mV
  • Low power consumption
    • Standby supply current: < 2 µA
    • Current during operation: < 3 mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus fail-safe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Industry standard 8-Pin SOIC
    for drop-in compatibility

THVD1428 is a half-duplex RS-485 transceiver with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable, eliminating the need for external protection components.

This device operates from a single 3.3-V or 5-V supply and features a wide common-mode voltage range which makes it suitable for multi-point applications over long cable runs.

The device is available in the industry standard SOIC package for easy drop-in without any PCB changes. The device is characterized over ambient free-air temperatures from –40°C to 125°C.

THVD1428 is a half-duplex RS-485 transceiver with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable, eliminating the need for external protection components.

This device operates from a single 3.3-V or 5-V supply and features a wide common-mode voltage range which makes it suitable for multi-point applications over long cable runs.

The device is available in the industry standard SOIC package for easy drop-in without any PCB changes. The device is characterized over ambient free-air temperatures from –40°C to 125°C.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet THVD1428 3.3-V to 5-V RS-485 Transceiver with 3-kV Surge Protection datasheet PDF | HTML 06 Dec 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos