SLLSFG3 May 2020 THVD1428
PRODUCTION DATA.
THVD1428 is surge-protected, half duplex RS-485 transceiver suitable for data transmission up to 20 Mbps. Surge protection is achieved by integrating transient voltage suppresser (TVS) diodes in the standard 8-pin SOIC (D) package.
The device has active-high driver enable and active-low receiver enable. A standby current of less than 2 µA can be achieved by disabling both driver and receiver.