SLLSFG3 May 2020 THVD1428
PRODUCTION DATA.
PARAMETER | Description | TEST CONDITIONS | VALUE | UNIT |
---|---|---|---|---|
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 0C, 50% duty cycle square wave at maximum signaling rate, THVD1428 | Unterminated: RL = 300 Ω, CL = 50 pF | 350 | mW |
RS-422 load: RL = 100 Ω, CL = 50 pF | 290 | mW | ||
RS-485 load: RL = 54 Ω, CL = 50 pF | 300 | mW |