SLLSEY3E May 2018 – May 2019 THVD1410 , THVD1450 , THVD1451 , THVD1452
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | |
VI | Input voltage at any bus terminal(1) | -15 | 15 | V | |
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | |
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | |
VID | Differential input voltage | -15 | 15 | V | |
IO | Output current, driver | -60 | 60 | mA | |
IOR | Output current, receiver | -8 | 8 | mA | |
RL | Differential load resistance | 54 | Ω | ||
1/tUI | Signaling rate: THVD1410 | 500 | kbps | ||
1/tUI | Signaling rate: THVD1450, THVD1451, THVD1452 | 50 | Mbps | ||
TA | Operating ambient temperature | -40 | 125 | ℃ | |
TJ | Junction temperature | -40 | 150 | ℃ |