THVD1410

ACTIVE

3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection

alarmNotifications Order now

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 0.5 IEC 61000-4-2 contact (±V) 18000 Fault protection (V) -18 to 18 Common-mode range (V) -15 to 15 Number of nodes 256 Features Extended common mode, IEC ESD protection Isolated No Supply current (max) (µA) 2800 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 0.5 IEC 61000-4-2 contact (±V) 18000 Fault protection (V) -18 to 18 Common-mode range (V) -15 to 15 Number of nodes 256 Features Extended common mode, IEC ESD protection Isolated No Supply current (max) (µA) 2800 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • 3 V to 5.5 V Supply Voltage
  • Differential Output Exceeds 2.1 V for PROFIBUS Compatibility with 5-V Supply
  • Bus I/O ESD Protection
    • ±30 kV HBM
    • ±18 kV IEC 61000-4-2 Contact Discharge
    • ±25 kV IEC 61000-4-2 Air-Gap Discharge
    • ±4 kV IEC 61000-4-4 Fast Transient Burst
  • Extended Operational Common-mode
    Range: ±15 V
  • Low EMI 500 kbps and 50 Mbps Data Rates
  • Large Receiver Hysteresis for Noise Rejection
  • Low Power Consumption
    • Standby Supply Current: < 1 µA
    • Current During Operation: < 3 mA
  • Extended Ambient Temperature
    Range: –40°C to 125°C
  • Glitch-Free Power-Up/Down for Hot Plug-in Capability
  • Open, Short, and Idle Bus Failsafe
  • 1/8 Unit Load (Up to 256 Bus Nodes)
  • Small-Size VSON and VSSOP Packages Save Board Space or SOIC for Drop-in Compatibility
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • 3 V to 5.5 V Supply Voltage
  • Differential Output Exceeds 2.1 V for PROFIBUS Compatibility with 5-V Supply
  • Bus I/O ESD Protection
    • ±30 kV HBM
    • ±18 kV IEC 61000-4-2 Contact Discharge
    • ±25 kV IEC 61000-4-2 Air-Gap Discharge
    • ±4 kV IEC 61000-4-4 Fast Transient Burst
  • Extended Operational Common-mode
    Range: ±15 V
  • Low EMI 500 kbps and 50 Mbps Data Rates
  • Large Receiver Hysteresis for Noise Rejection
  • Low Power Consumption
    • Standby Supply Current: < 1 µA
    • Current During Operation: < 3 mA
  • Extended Ambient Temperature
    Range: –40°C to 125°C
  • Glitch-Free Power-Up/Down for Hot Plug-in Capability
  • Open, Short, and Idle Bus Failsafe
  • 1/8 Unit Load (Up to 256 Bus Nodes)
  • Small-Size VSON and VSSOP Packages Save Board Space or SOIC for Drop-in Compatibility

THVD14xx is a family of noise-immune RS-485/RS- 422 transceivers designed to operate in rugged industrial environments. The bus pins of these devices are robust to high levels of IEC electrical fast transients (EFT) and IEC electrostatic discharge (ESD) events, eliminating the need for additional system level protection components.

Each of these devices operates from a single supply between 3 V and 5.5 V. The devices in this family feature an extended common-mode voltage range which makes them suitable for multi-point applications over long cable runs.

THVD14xx family of devices is available in small VSON and VSSOP packages for space constrained applications. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.

THVD14xx is a family of noise-immune RS-485/RS- 422 transceivers designed to operate in rugged industrial environments. The bus pins of these devices are robust to high levels of IEC electrical fast transients (EFT) and IEC electrostatic discharge (ESD) events, eliminating the need for additional system level protection components.

Each of these devices operates from a single supply between 3 V and 5.5 V. The devices in this family feature an extended common-mode voltage range which makes them suitable for multi-point applications over long cable runs.

THVD14xx family of devices is available in small VSON and VSSOP packages for space constrained applications. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THVD1406 ACTIVE 3.3-V to 5-V 500-Kbps half-duplex RS-485 transceiver auto-direction control ±12-kV IEC ESD Supports auto direction function
THVD1424 ACTIVE RS-485 transceiver with slew-rate control, integrated switchable termination and duplex switching Half-duplex, full-duplex switchable, integrated termination, and 1.65-V to 5.5-V flexible IO support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet THVD14xx 3.3-V to 5-V RS-485 Transceivers with ±18-kV IEC ESD Protection datasheet (Rev. E) PDF | HTML 02 May 2019
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. C) PDF | HTML 25 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

THVD1410 IBIS Model

SLLM408.ZIP (45 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-060008 — Reference Design for Converting RS-232 Signaling to RS-485 Signaling

This reference design provides a circuit of converting RS-232 signaling to RS-485 signaling. This allows for long-distance communication, since the range supported by RS-232 is normally less than 50 feet while the range for RS-485's can exceed 1000 feet. The design implements bidirectional (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos