SLLSFO2B December 2022 – March 2024 THVD2410V , THVD2412V , THVD2450V , THVD2452V
PRODUCTION DATA
Driving DE low and RE high for longer than 500 ns puts the devices into the shutdown mode. If either DE goes high or RE goes low, the counters reset. The devices does not enter the shutdown mode if the enable pins are in disable state for less than 50 ns. This feature prevents the devices from accidentally going into shutdown mode due to skew between DE and RE.