THVD2410V

ACTIVE

3-V to 5.5-V, 1-Mbps, half-duplex RS-485 transceiver with flexible IO and 70-V bus-fault protection

alarmNotifications Order now

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 1 IEC 61000-4-2 contact (±V) 15000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features 1.65-V I/O supply, Extended common mode, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 1 IEC 61000-4-2 contact (±V) 15000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features 1.65-V I/O supply, Extended common mode, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • 3V to 5.5V RS-485 supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • 1.65V to 5.5V Supply for logic signal interface
  • SLR Pin Selectable Data Rates:
    • THVD2410V, THVD2412V: 250kbps and 1Mbps
    • THVD2450V, THVD2452V: 20Mbps and 50Mbps
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • Half duplex devices: ±15kV IEC 61000-4-2 contact and air-gap discharge
    • Full duplex devices: ±8kV IEC 61000-4-2 contact and air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Half-duplex and Full-Duplex devices available in two speed grades
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 5µA
    • Quiescent current during operation: < 5.3mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes) in -7V to 12V common mode range
  • Small 3mm x 3mm VSON package to save board space, or 14-SOIC for drop-in compatibility
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • 3V to 5.5V RS-485 supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • 1.65V to 5.5V Supply for logic signal interface
  • SLR Pin Selectable Data Rates:
    • THVD2410V, THVD2412V: 250kbps and 1Mbps
    • THVD2450V, THVD2452V: 20Mbps and 50Mbps
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • Half duplex devices: ±15kV IEC 61000-4-2 contact and air-gap discharge
    • Full duplex devices: ±8kV IEC 61000-4-2 contact and air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Half-duplex and Full-Duplex devices available in two speed grades
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 5µA
    • Quiescent current during operation: < 5.3mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes) in -7V to 12V common mode range
  • Small 3mm x 3mm VSON package to save board space, or 14-SOIC for drop-in compatibility

THVD24xxV are ±70V fault-protected, half and full-duplex RS-422/RS-485 transceivers using a 1.65V to 5.5V supply for logic signal interface, and a 3V to 5.5V bus side supply. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.

THVD24xxV are ±70V fault-protected, half and full-duplex RS-422/RS-485 transceivers using a 1.65V to 5.5V supply for logic signal interface, and a 3V to 5.5V bus side supply. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet THVD24xxV ±70V Fault-Protected 3V to 5.5V RS-485 Transceivers with Flexible I/O Supply and IEC ESD datasheet (Rev. B) PDF | HTML 05 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos