SLLSFO2B December 2022 – March 2024 THVD2410V , THVD2412V , THVD2450V , THVD2452V
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIO | I/O supply voltage | 1.65 | VCC | V | ||
VI | Input voltage at any bus terminal (separately or common mode)(1) | –25 | 25 | V | ||
VIH | High-level input voltage (driver, driver enable, receiver enable and slew rate select inputs) | 0.7*VIO | VIO | V | ||
VIL | Low-level input voltage (driver, driver enable, receiver enable and slew rate select inputs) | 0 | 0.3*VIO | V | ||
VID | Differential input voltage bus pins | –25 | 25 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
IOR | Output current, receiver | VIO = 1.8 V or 2.5 V | –4 | 4 | mA | |
IOR | Output current, receiver | VIO = 3.3 V or 5 V | –8 | 8 | mA | |
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | THVD2410V, THVD2412V with SLR = VIO | 250 | kbps | ||
THVD2410V, THVD2412V with SLR = GND or floating | 1 | Mbps | ||||
THVD2450V, THVD2452V with SLR = VIO | 20 | Mbps | ||||
THVD2450V, THVD2452V with SLR = GND or floating | 50 | Mbps | ||||
TA | Operating ambient temperature | -40 | 125 | °C | ||
TJ | Junction temperature | -40 | 150 | °C |