SLLSFS1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
Figure 8-5 suggests an application schematic for THVD4431. The device has all logic pins on one side and bus side pins on other side to enable a flow-through layout in end application.
All VCC power pins should have 1 μF decoupling capacitor close to the respective device pins. RS-232 charge pump is designed such that 100 nF charge pump capacitors work for both 3.3 V and 5 V operating VCC supply.