SLLSFS1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | Typical | Max | UNIT | |||
---|---|---|---|---|---|---|---|
PD (RS-485) | Full Duplex mode with DIR = VIO, MODE2, MODE1, MODE0 = 011, R2/R1 are externally connected to R3/R4 in loopback fashion; VIO = VCC = 5.5 V, TA = 125 °C, L3 = square wave 50% duty |
Unterminated, TERM_TX = L, TERM_RX = L |
SLR = H | 500 kbps | 160 | 200 | mW |
SLR = L | 20Mbps | 390 | 450 | ||||
TERM_TX = TERM_RX = VIO | SLR = H | 500 kbps | 430 | 500 | mW | ||
SLR = L | 20Mbps | 500 | 575 | ||||
PD (RS-232) | RS-232 mode with MODE2, MODE1, MODE0 = 001 | VCC = VIO = 5.5V, R3, R4, R6 bus lines loaded with 3 kΩ, R3 load cap = 1000 pF, L3 toggling | SLR = L | 1 Mbps | 320 | 500 | mW |
VCC = VIO = 5.5V, R3, R4, R6 bus lines loaded with 3 kΩ, R3 load cap = 2500 pF, L3 toggling | SLR = H | 250 kbps | 185 | 200 | mW |