Integrated protection features for robust systems
TIOL1123L (YAH): Selectable 3.3-V/5-V Output
The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.
These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TIOL112 | VSON (10) | 3.00 mm x 3.00 mm |
TIOL1123 | ||
TIOL1125 | ||
TIOL112 | DSBGA (12) | 2.45 mm x 1.70 mm |
TIOL1123 |
Changes from Revision C (January 2023) to Revision D (March 2023)
Changes from Revision B (December 2022) to Revision C (January 2023)
Changes from Revision A (April 2022) to Revision B (December 2022)
Changes from Revision * (February 2022) to Revision A (April 2022)