TIOL112

ACTIVE

IO-Link device transceiver with low residual voltage and integrated surge protection

Product details

Type IO-Link Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 Features Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Type IO-Link Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 Features Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
DSBGA (YAH) 12 4.165 mm² 2.45 x 1.7 VSON (DRC) 10 9 mm² 3 x 3
  • 7-V to 36-V supply voltage
  • PNP, NPN or IO-Link configurable output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Functional safety-capable
  • Pin-compatible with TIOL111(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots: maximum of 750 ns
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit: 50 mA to 350 mA
    • Active reverse polarity protection of up to 65 V on L+, CQ and L-
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of inductive loads
    • Extended ambient temperature operation: –40°C to 125°C
  • Integrated EMC protection on L+ and CQ
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 surge
  • Large capacitive load driving capability
  • < 2-µA CQ leakage current
  • < 1.5-mA quiescent supply current
  • Integrated LDO options for up to 20 mA current
    • TIOL1123: 3.3-V LDO
    • TIOL1125: 5-V LDO
    • TIOL1123L (YAH): Selectable 3.3-V/5-V Output

  • Remote wake-up indication and wake-up generation
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package: pin-compatible with TIOL111
    • 2.45 mm x 1.7 mm DSBGA package
  • 7-V to 36-V supply voltage
  • PNP, NPN or IO-Link configurable output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Functional safety-capable
  • Pin-compatible with TIOL111(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots: maximum of 750 ns
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit: 50 mA to 350 mA
    • Active reverse polarity protection of up to 65 V on L+, CQ and L-
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of inductive loads
    • Extended ambient temperature operation: –40°C to 125°C
  • Integrated EMC protection on L+ and CQ
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 surge
  • Large capacitive load driving capability
  • < 2-µA CQ leakage current
  • < 1.5-mA quiescent supply current
  • Integrated LDO options for up to 20 mA current
    • TIOL1123: 3.3-V LDO
    • TIOL1125: 5-V LDO
    • TIOL1123L (YAH): Selectable 3.3-V/5-V Output

  • Remote wake-up indication and wake-up generation
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package: pin-compatible with TIOL111
    • 2.45 mm x 1.7 mm DSBGA package

The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TIOL112 and TIOL112x IO-Link Device Transceivers with Low Residual Voltage and Integrated Surge Protection in Small Packages datasheet (Rev. D) PDF | HTML 02 Mar 2023
Functional safety information TIOL112x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Jan 2022
User guide TIOx1x2xEVM User's Guide PDF | HTML 27 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-IOLINKM-8 — Eight port IO-Link master BoosterPack™

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build (...)

User guide: PDF
Not available on TI.com
Evaluation board

RIO-DEV-PLATFORM — Remote IO development platform for Arm-based MCUs with industrial Ethernet

The Remote IO Development Platform provides tailored combinations of hardware and software designed to make it quick and easy to establish remote I/O connections for a variety of applications. This platform can be used to build a remote IO gateway to connect to industrial protocols such as (...)

Evaluation board

TIOX1X2XEVM — TIOL112x and TIOS102x evaluation module for IO-Link

The TIOx1x2xEVM provides users with the ability to evaluate all features of the TIOL112x and TIOS102x IO-Link transceiver families. The EVM contains an industry standard 4-pin M12 connector in a Class A two-channel configuration implementing one IO-Link communication channel from the TIOL1123 and (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010263 — IO-Link device implementation for sensors and actuator reference design

This reference design gives an example implementation of an IO-Link device interface. The design includes the IO-Link device physical layer (PHY) including a low-dropout (LDO) as well as a low-power microcontroller. This combination supports IO-Link COM3 transfer rate and a cycle time of 400μs. (...)
Design guide: PDF
Reference designs

TIDA-010234 — Eight-port IO-Link master reference design

This reference design implements an IO-Link master with fast and deterministic timing with eight ports. Each port can be operated with independent bit rate and cycle timing. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YAH) 12 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos