TIOX1X2XEVM

TIOL112x and TIOS102x evaluation module for IO-Link

TIOX1X2XEVM

Order now

Overview

The TIOx1x2xEVM provides users with the ability to evaluate all features of the TIOL112x and TIOS102x IO-Link transceiver families. The EVM contains an industry standard 4-pin M12 connector in a Class A two-channel configuration implementing one IO-Link communication channel from the TIOL1123 and one digital output channel from the TIOS1023, as well as a screw terminal block for bare wire connections and external loads. The low-voltage digital input and output signals are easily accessible, through both header pins and test points, for connection to test equipment or a microcontroller in a profile consistent with many TI microcontroller boards for rapid prototyping.

Features
  • EVM comes populated with both a TIOL1123 IO-Link transceiver and a TIOS10123 digital sensor output driver with low residual voltage, integrated surge protection and 3.3-V LDO
  • EVM can be assembled to also support TIOL112, TIOL1125, TIOL111, TIOL1113, TIOL1115, TIOS102, TIOS1025, TIOS101, TIOS1013, and TIOS1015 transceivers
  • Industry standard four-pin M12 connector in a Class A two-channel configuration (one IO-Link, one digital output)
  • Footprints for extra TVS diodes, filtering, and solder down loads are provided
  • Current limits are configurable with potentiometers or a dedicated resistor option and fault conditions are visually indicated with LEDs
  • Headers and test points provide easy connection to test equipment and TI microcontrollers
IO-Link & digital I/Os
TIOL112 IO-Link device transceiver with low residual voltage and integrated surge protection TIOL1123 IO-Link device transceiver with low residual voltage, integrated surge protection, 3.3-V LDO output TIOL1125 IO-Link device transceiver with low residual voltage, integrated surge protection, & 5-V LDO output TIOS102 Digital sensor output driver with low residual voltage and integrated surge protection TIOS1023 Digital sensor output driver with low residual voltage, integrated surge protection, and 3.3-V LDO TIOS1025 Digital sensor output driver with low residual voltage, integrated surge protection, and 5-V LDO
Download View video with transcript Video

Order & start development

Evaluation board

TIOX1X2XEVM — TIOL112x and TIOS102x evaluation module for IO-Link

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide TIOx1x2xEVM User's Guide PDF | HTML 27 Oct 2021
Data sheet TIOS102 and TIOS102x Digital Sensor Output Drivers with Integrated Surge Protection In Small Packages datasheet (Rev. B) PDF | HTML 07 Jun 2023
Data sheet TIOL112 and TIOL112x IO-Link Device Transceivers with Low Residual Voltage and Integrated Surge Protection in Small Packages datasheet (Rev. D) PDF | HTML 02 Mar 2023
Certificate TIOX1X2XEVM EU RoHS Declaration of Conformity (DoC) 23 Nov 2021

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010263 IO-Link device implementation for sensors and actuator reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos