SLLSFJ1D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
DRIVER | |||||||||
tPLH, tPHL | Driver propagation delay | See GUID-11AF1E6E-D88F-4AF7-B776-F28122A272B4.html#SLLSEV53390 See GUID-11AF1E6E-D88F-4AF7-B776-F28122A272B4.html#SLLSEV59658 See GUID-11AF1E6E-D88F-4AF7-B776-F28122A272B4.html#SLLSEV59748 RL = 2 kΩ CL = 5 nF R(SET) = 10 kΩ |
600 | 1200 | ns | ||||
tP(skew) | Driver propagation delay skew. |tPLH - tPHL | | 75 | ns | ||||||
tPZH, tPZL | Driver enable delay | 4 | µs | ||||||
tPHZ, tPLZ | Driver disable delay | 4 | µs | ||||||
tr, tf | Driver output rise, fall time | 200 | 700 | ns | |||||
|tr – tf| | Difference in rise and fall time | 50 | ns | ||||||
tWU1 | Wake-up recognition begin | See GUID-11AF1E6E-D88F-4AF7-B776-F28122A272B4.html#SLLSEV5698 | 45 | 60 | 75 | µs | |||
tWU2 | Wake-up recognition end | 85 | 100 | 145 | µs | ||||
tpWAKE | Wake-up output delay | 150 | µs | ||||||
tSC | Current fault blanking time | 175 | 200 | µs | |||||
tpSC | Current fault indication delay | 280 | µs | ||||||
tWUL | Wake output pulse duration on wake detection in EN=L mode | See GUID-11AF1E6E-D88F-4AF7-B776-F28122A272B4.html#GUID-E75FEC9E-2A72-4C45-A485-DBBF5BA49AC3 | 175 | 225 | 285 | µs | |||
tSCEN | Current fault driver re-enable wait time | 15 | ms | ||||||
t(UVLO) | CQ re-enable delay after UVLO #SLLSEV53899 | V(UVLO) rising threshold crossing time to CQ enable time | 10 | 30 | 50 | ms | |||
RECEIVER | |||||||||
tND | Noise suppression time #SLLSEV51167 | 250 | ns | ||||||
tPLH, tPHL | Receiver propagation delay | See GUID-11AF1E6E-D88F-4AF7-B776-F28122A272B4.html#SLLSEV58712 15-pF load on RX, | 150 | 300 | ns |