SLLSFS6A September 2024 – December 2024 TIOL221
PRODMIX
Refer to the PDF data sheet for device specific package drawings
In the SPI mode, CQ and DO driver current limit can be configured via SPI. CQ driver can be configured via CQ_CURLIM Register. CQ_CURLIM[7:5] register can be used to configure the current limits.
Similarly, DO_CURLIM[7:5] register can be used to configure the current limits for the DO driver.