SLLSFS6A September 2024 – December 2024 TIOL221
PRODMIX
Refer to the PDF data sheet for device specific package drawings
RX1 is the output of the CQ receiver. The receiver output is the inverse logic of the CQ input and the receiver function is summarized in Table 7-3. In pin-mode, the CQ receiver is always on. In SPI mode, in addition to the RX1 output, the CQ_RX_LEVEL bit in the STATUS register reflects the logic level of CQ bus input level. In SPI mode, the receiver can be disabled by setting the RX_DIS bit in the CQ_CONFIG register. When the receiver is disabled, RX1 output is in high-impedance and CQ_RX_LEVEL bit in the status register is invalid.
SPI/PIN | CQ VOLTAGE | RX1 | CQ_RX_LEVEL bit | COMMENT |
---|---|---|---|---|
L or (H && RX_DIS =0) | V(CQ) < V(THL) | H | L | Normal receive mode, input low |
V(THL) < V(CQ) < V(THH) | ? | ? | Indeterminate output, can be either high or low | |
V(THH) < V(CQ) | L | H | Normal receive mode, input high | |
Open | ? | ? | Indeterminate output, can be either high or low | |
H && RX_DIS =1 | X | Z | Z | Output is in high-Z |
RX2 is the output of the DI receiver. The receiver output is the inverse logic of the DI input and the receiver function is summarized in Table 7-3. In pin-mode, the DI receiver is always on. In SPI mode, in addition to the RX2 output, the DI_LEVEL bit in the STATUS register reflects the logic level of DI input. In SPI mode, the receiver can be disabled by setting the DI_DIS bit in the DI_CONFIG register. When the receiver is disabled, RX2 output is in high-impedance and DI_LEVEL bit in the status register is invalid.
DI VOLTAGE | RX2 | DI_LEVEL bit | COMMENT |
---|---|---|---|
V(DI) < V(THL) | H | L | Normal receive mode, input low |
V(THL) < V(DI) < V(THH) | ? | ? | Indeterminate output, can be either high or low |
V(THH) < V(DI) | L | H | Normal receive mode, input high |
Open | ? | ? | Indeterminate output, can be either high or low |