4 Revision History
Changes from Revision B (June 2019) to Revision C (February 2021)
- Added Functional Safety to the Features list Go
Changes from Revision A (August 2018) to Revision B (June 2019)
- Added device numbers TIOS1013 and TIOS1015 to the data sheet Go
- Changed all TIOS101-3 To: TIOS1013 and TIOS101-5 To: TIOS1015 Go
- Changed Feature From: Reverse Polarity Protection of up to 55 V on VCC To: Reverse Polarity Protection of up to 60 V on VCC Go
- Changed the Supply voltage values From: MIN = –55 V, MAX = 50 V To: MIN = –60 V, MAX = 60 V in the Absolute Maximum Ratings
Go
- Changed the Voltage difference Max value From: 55 V To: 60 V in the Absolute Maximum Ratings
Go
- Changed |55 V| To: |60 V| in the Leakage current Test Conditions in the Electrical CharacteristicsGo
- Changed text From: "not exceed 55 V DC at any time." To: "not exceed 60 V DC at any time." in the Reverse Polarity Protection sectionGo
Changes from Revision * (July 2017) to Revision A (August 2018)
- Changed the Thermal Information table valuesGo