TIOS1013

ACTIVE

Digital sensor output driver with integrated surge protection and 3.3-V LDO output

alarmNotifications Order now

Product details

Type Digital output switch Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3 Features Configurable current limiter, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Type Digital output switch Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3 Features Configurable current limiter, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
VSON (DMW) 10 7.5 mm² 2.5 x 3
  • Functional Safety-Capable
  • 7-V to 36-V Supply Voltage
  • PNP, NPN or Push-Pull Configurable Output
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 60 V on VCC, OUT and GND
  • Integrated EMC Protection on VCC and OUT
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2.2-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOS101: No LDO
    • TIOS1013: 3.3-V LDO
    • TIOS1015: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Fault Indicator
  • Extended Ambient Temperature: -40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package
  • Functional Safety-Capable
  • 7-V to 36-V Supply Voltage
  • PNP, NPN or Push-Pull Configurable Output
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 60 V on VCC, OUT and GND
  • Integrated EMC Protection on VCC and OUT
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2.2-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOS101: No LDO
    • TIOS1013: 3.3-V LDO
    • TIOS1015: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Fault Indicator
  • Extended Ambient Temperature: -40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package

The TIOS101(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over circuit current and over temperature.

The TIOS101(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over circuit current and over temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TIOS1015 ACTIVE Digital sensor output driver with integrated surge protection and 5-V LDO output 5-V LDO
TIOS1023 ACTIVE Digital sensor output driver with low residual voltage, integrated surge protection, and 3.3-V LDO Low residual voltage of 0.9 V (max) at 200 mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TIOS101, TIOS101x Digital Sensor Output Drivers with Integrated Surge Protection datasheet (Rev. C) PDF | HTML 16 Feb 2021
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 Jun 2020
Functional safety information TIOS101x Functional Safety FIT Rate, Failure Mode Distribution, and Pin FMA 17 Mar 2020
White paper Integrated digital output drivers simplify sensor designs 19 Sep 2017
User guide TIOL111-5 and TIOS101-5 Evaluation Modules 27 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIOS1015EVM — TIOS1015 digital output (SIO) driver evaluation module

The  TIOS1015 EVM provides users with the ability to evaluate TI's TIOS101x family of Digital Output (SIO) drivers.  The EVM includes the TIOS1015 which includes an on-chip 5-V LDO.  With pin to pin compatibility throughout the TIOS101 family, the EVM can also support the TIOS101 (...)
User guide: PDF
Buy from a distributor
Simulation model

TIOS101 IBIS Model

SLLM363.ZIP (26 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)

This reference design outlines a safe torque off (STO) subsystem for a three-phase inverter with CMOS input isolated IGBT gate drivers. The STO subsystem employs a dual-channel architecture (1oo2) with a hardware fault tolerance of 1 (HFT=1). It is implemented following a de-energize trip concept. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DMW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos