SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
If the die temperature exceeds T(WRN), the NFAULT flag is held low indicating a potential over temperature problem. When the TJ exceeds T(SDN), The output is disabled but the LDO remains operational. As soon as the temperature drops below the temperature threshold (and after T(HYS)), the internal circuit re-enables the driver, subject to the state of the EN and IN pins.